IESNA:LM-63-2002
[TEST]P1055737
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DRP-H340D830-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 3, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]462
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 11.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
394.5 390.8 388.8 385.9 381.4 375.3 368.7 361.4 352.4 342.9
332.7 321.3 309.4 296.7 284 270.5 257 243.1 227.9 213.6
198.9 184.2 169.8 155.1 140.4 125.6 110.5 94.9 80.2 65.5
51.6 38.1 25.8 14.3 4.9 0 0
394.5 396.1 392.5 387.6 380.2 370.4 359.3 347 333.1 318
301.6 284.4 266.4 247.6 227.9 208.3 189.1 169 149.4 130.5
111.7 93.7 75.3 59.3 43.8 30.3 18.4 12.7 9 5.7
3.3 1.2 0.4 0 0 0 0
394.5 391.6 385.1 375.3 361.4 345.8 326.6 305.7 282 257
230.4 204.2 178.4 152.6 128.5 105.2 83.1 63 44.6 29.5
16 11.5 9 7 4.9 3.3 2 1.2 0.8 0.4
0.4 0.4 0.4 0.4 0 0 0
394.5 391.2 382.2 367.9 349.1 326.6 300.8 272.1 241 209.1
178 148.1 119.5 93.3 69.2 47.9 30.3 15.1 11 9
6.5 4.9 3.3 2 1.2 0.8 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0
394.5 391.6 383.9 367.9 346.2 321.3 292.6 260.3 226.7 193.2
161.2 129.7 101.1 76.1 52.4 33.1 16.8 11.5 9 7
4.9 3.3 2 1.2 0.8 0.4 0.4 0.4 0.4 0
0.4 0 0 0 0 0 0
